WEB Catalog

Product Information »  WEB Catalog  » Directional Control Valves  » Air Operated Valves

Air Operated Valves

5-Port Air Operated Valve SYA3000/5000/7000

    ・Can be used with the same manifolds as the SY3000/5000/7000 series non plug-in type.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
SYA30001.10.300.26φ40
SYA50002.80.290.66φ63
SYA70004.50.271.1φ80