WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Guide Cylinders

Guide Cylinders

Compact Guide Cylinder MGQ

    ・Air cylinder with an integrated guide that achieves lateral load resistance and high non-rotating accuracy
    ・Suitable for stoppers and lifters in the conveyor line
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder MGQ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMGQMDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    StandardMGQLDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
  • Compact Guide Cylinder MGQ
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Compact Guide Cylinder MGQ
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingMGQMDouble acting12,16,20,25,32,40
50,63,80,100
StandardBall bushing bearingMGQLDouble acting12,16,20,25,32,40
50,63,80,100