WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Dual Rod Cylinders

Dual Rod Cylinders

Dual Rod Cylinder JMGP

    ・Compact: Overall length shortened by 30.5 mm, Height shortened by 16 mm
    ・Weight: Max. 69% lighter (0.32 kg → 0.1 kg)
    ・3 mounting options:
     Top mounting, Bottom mounting, Rear mounting
    ・Piping is possible in 4 directions.
    ・The solid state auto switch D-M9□ is mountable.
    ・Suitable for pushing, lifting, or clamping in a transport line.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingJMGPMDouble acting12, 16, 20, 25, 32, 40, 50, 63, 80, 100

Features

Cylinder suitable for pushing, lifting, or clamping

Overall length: Reduced by up to 48%, Weight: Reduced by up to 38%, Allowable lateral load: Increased by 6.6 times, Non-rotating accuracy: Improved by up to 40%

Allowable lateral load increased by 6.6 times

∗ Compared with the CXSM series, 50 mm stroke

Short pitch mounting is possible.

Cylinders can be installed adjacent to each other.

Internal structure

3 mounting options

Piping is possible in 4 directions.

D-M9□ solid state auto switches are mountable.

Application Examples

Related Product