WEB Catalog

Product Information »  WEB Catalog  » Grippers for Collaborative Robots  » Vacuum Grippers (Ejector Type)

Vacuum Grippers (Ejector Type)

Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 

    ・Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
    ・Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
    ・As the air piping and electric wiring built into the robot are used, no external wiring or piping is required.
     No interference with workpieces or workers
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
    for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 
    Manual
    Series View search result
    ZXP7□12-X1□
    ZXP7□11-X1□
    View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□12-X1□
ZXP7□11-X1□
Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Features

■Vacuum Gripper for Collaborative Robots
■Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
■Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
■As the air piping and electric wiring built into the robot are used, no external wiring or piping is required. No interference with workpieces or workers
■Features a rounded appearance without corners
■A wide variety of cup variations are available to support a wide range of workpieces.
■Component Parts
■Cup Variations
■The cup pitch can be changed.
■Model Selection
■Dimensions

Go Top