Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
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
Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Vacuum Ejector (Vacuum Generators) ZM
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-040-ZM.jpg)
-
・Valves and switches are unitized.
・Adaptable to manifold applications
・Maximum absorption flow rate has been increased by 40%.
・Max. vacuum pressure: −84 kPa
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Vacuum Ejector (Vacuum Generators) ZM
DoC
Series Nozzle diameter
(mm)View search result ZM05 0.5 View search result ZM07 0.7 View search result ZM10 1.0 View search result ZM13 1.3 View search result ZM15 1.5 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZM05 | 0.5 | 15 | 17 | 2 to 16 |
ZM07 | 0.7 | 23 | 33 | 2 to 25 |
ZM10 | 1.0 | 38 | 60 | 2 to 32 |
ZM13 | 1.3 | 44 | 85 | 2 to 40 |
ZM15 | 1.5 | 45 | 110 | 2 to 50 |