Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
- Pilot Operated 4/5 Port Solenoid Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders: ISO Standards (6432)
- ISO Cylinders: ISO Standards (15552)
- ISO Cylinders: ISO Standards (21287)
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
- Standard Air Cylinders (Round Type)
- Rotary Actuators/Air Grippers
-
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- e-Actuator
-
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Vacuum Ejectors
- Vacuum Gripper System (Foam Type)
- Vacuum Release Valve Units
- Air Suction Filters
- Vacuum Pads (Vacuum Suction Cups)
- Special Pads
- Gripper for Collaborative Robots
- Vacuum Saving Valves
- Magnet Buffer
- Vacuum Flow
- Vacuum Regulators
- Related Equipment for Vacuum Systems
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Fittings and Tubing
- Flow Control Equipment
- Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
-
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Clamp-on Type Flow Sensor
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
- Position Sensor
- Electronic Pressure Switches/Sensors (Self-contained Type)
-
Static Neutralization Equipment
- Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
- Static Neutralization Equipment Ionizer Bar Type
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible Products
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
-
Temperature Control Equipment
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Process Gas Equipment AP Tech
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- Directional Control Valves
- Fluoropolymer Equipment/PVC Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Air Management System
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Process Valves
- Process Gas Equipment
- Electric Actuators
- Air Management System
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Compatible Products
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
- Explosion-Proof Valves Certified Products
Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Vacuum Unit (Vacuum Generators) ZK2□A
![](https://www.smcworld.com/upfiles/etc/series/en-jp/ZK2A-C.jpg)
-
・Supply valve: An N.O. specification has been added.
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained
・An IO-Link compatible pressure switch has been added.
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are
possible.
・Compatible with ejector systems and vacuum pump systems
・Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions)
・More efficient ejector: Suction flow increased by 50% (Compared to other
SMC 1-stage ejectors)
・Energy saving efficiency: 93% reduction
・Improved low noise and suction flow by adoption of a high-noise
reduction silencer
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Vacuum Unit (Vacuum Generators) ZK2□A
Manual
Ejector series Nozzle diameter
(mm)View search result ZK2□07 0.7 View search result ZK2□10 1.0 View search result ZK2□12 1.2 View search result ZK2□15 1.5 View search result Vacuum Unit (Vacuum Generators) ZK2□A
DoC
Ejector series Nozzle diameter
(mm)View search result ZK2□07 0.7 View search result ZK2□10 1.0 View search result ZK2□12 1.2 View search result ZK2□15 1.5 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZK2□07 | 0.7 | 29 | 24 | 2 to 40 | ZK2□00 |
ZK2□10 | 1.0 | 44 | 40 | 2 to 50 | ZK2□00 |
ZK2□12 | 1.2 | 61 | 58 | 2 to 125 | ZK2□00 |
ZK2□15 | 1.5 | 67 | 90 | 2 to 150 | ZK2□00 |
Features
Energy saving ejector
![](/assets/newproducts/en-jp/zk2-a/images/01-r.jpg)
High-noise Reduction Silencer
Improved low noise and suction flow by adoption of a high-noise reduction silencer
![](/assets/newproducts/en-jp/zk2-a/images/02.jpg)
Low noise: 46 dB (A)*
∗ Nozzle size: ø0.7 (Under SMC’s measurement conditions)
![](/assets/newproducts/en-jp/zk2-a/images/03.jpg)
Suction flow: Improved by up to approx. 20%
![](/assets/newproducts/en-jp/zk2-a/images/04.jpg)
All in One: Piping, wiring, and installation time reduced!!
![](/assets/newproducts/en-jp/zk2-a/images/05-r.jpg)
Wiring variations
![](/assets/newproducts/en-jp/zk2-a/images/09.jpg)
Mounting (Options)
![](/assets/newproducts/en-jp/zk2-a/images/06.jpg)
Vacuum Unit Variations Single Unit
![](/assets/newproducts/en-jp/zk2-a/images/07-r.jpg)
Vacuum Unit Variations Manifold
![](/assets/newproducts/en-jp/zk2-a/images/08-r.jpg)
IO-Link Compatible
Energy saving is possible due to the vacuum pressure switch with energy saving function and efficient ejectors.
Air consumption: 93% reduction
(Based on SMC’s measurement conditions)
![](/assets/newproducts/en-jp/zk2-a/images/10.jpg)
IO-Link Compatible ZK2□A
Visualization of operation/equipment status/Remote monitoring and control by communication
![](/assets/newproducts/en-jp/zk2-a/images/11.jpg)