Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
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
Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Compact Vacuum Unit (Vacuum Generators) ZB
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-037-ZB-e.jpg)
-
・Compatible with ejector systems and vacuum pump systems
・Quick response: Response time of the valve 5 ms, vacuum response time
28 ms
・Energy saving: Air consumption reduced by 17%, Vacuum pressure
reached increased by 21%
・Compact/Lightweight: 46 g
・With vacuum pressure switch
Can copy to up to 10 switches simultaneously
・IO-Link compatible
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Vacuum Unit (Vacuum Generators) ZB
Manual
Ejector series Nozzle diameter
(mm)View search result ZB03 0.3 View search result ZB04 0.4 View search result ZB05 0.5 View search result ZB06 0.6 View search result Compact Vacuum Unit (Vacuum Generators) ZB
DoC
Ejector series Nozzle diameter
(mm)View search result ZB03 0.3 View search result ZB04 0.4 View search result ZB05 0.5 View search result ZB06 0.6 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZB03 | 0.3 | 2 | 3.5 | 2 to 8 | ZB00 |
ZB04 | 0.4 | 3.5 | 6.5 | 2 to 10 | ZB00 |
ZB05 | 0.5 | 4.5 | 10 | 2 to 13 | ZB00 |
ZB06 | 0.6 | 7 | 18 | 2 to 20 | ZB00 |