Special Pads
Non-contact Gripper XT661
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-XT661.jpg)
-
・Assists in non-contact workpiece transfer
・Max. workpiece suction distance: 10 mm
・2 types are available:
Cyclone type: High lift: Max. 44 N
Bernoulli type: Amplitude of the workpiece during gripping: ±0.01 mm or less
Green Procurement (RoHS)
Features
Original groove-channel design allows cyclone effect with
large suction area and even pressure dispersion!
![](/newproducts/en/xt661/images/02.jpg)
・High lifting force: Max. 44 N (Outer body diameter: ø100)
・Totaled 5 size: ø20/ø40/ø60/ø80/ø100
・Working Principle
Air is discharged in the whirling direction.
![](/newproducts/en/xt661/images/05.jpg)
・Various workpiece suction methods are available.
![](/newproducts/en/xt661/images/06.jpg)
・Grease-free
・Can be disassembled and cleaned the inside.
Thickness: 1.8 mm Weight: Approx. 1.3 g*
* Outer body diameter: ø20
・Can be mounted on the end of the robot arm.
・Two sizes (ø20 and ø25) are available.
![](/newproducts/en/xt661/images/10.jpg)
Original groove-channel design allows the Bernoulli effect with suppressing the amplitude of the workpiece during gripping!
Amplitude of the workpiece during gripping: ±0.01 mm*or less
* Solar battery silicon cell(□125 mm, t = 250 μm)
* In SMC conditions
![](/newproducts/en/xt661/images/14.jpg)
Working Principle
Air is discharged radially.
![](/newproducts/en/xt661/images/15.jpg)
Various workpiece suction methods are available.
![](/newproducts/en/xt661/images/16.jpg)
・Reduction of rotation load * No directionality of whirlwind air
・Standardization of multi-port* * Except ø40
・Grease-free
・Can be disassembled and cleaned the inside.