High Vacuum Valves
Aluminum High Vacuum Angle Valve XLA/C/F/G

-
・Aluminum bodied
Uniform baking temperature
Lightweight, Compact
Minimal outgassing
Minimal contamination from heavy metals
・Bellows are replaceable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Aluminum High Vacuum Angle Valve XLA/C/F/G
Manual
Series View search result XLA-2 View search result XLAV-2
(With solenoid valve)View search result XLC-2 View search result XLF-2 View search result XLFV-2
(With solenoid valve)View search result XLG -2 View search result Aluminum High Vacuum Angle Valve XLA/C/F/G
DoC
Series View search result XLA-2 View search result XLAV-2
(With solenoid valve)View search result XLC-2 View search result XLF-2 View search result XLFV-2
(With solenoid valve)View search result XLG -2 View search result
Series | Actuation | Valve type | Shaft seal type | Application | Flange size |
---|---|---|---|---|---|
XLA-2 | Air operated | Single acting (N.C.) | Bellows seal | Dust free, Cleaned | 16 to 80 |
XLAV-2 (With solenoid valve) | Air operated | Single acting (N.C.) | Bellows seal | Dust free, Cleaned | 16 to 80 |
XLC-2 | Air operated | Double acting | Bellows seal | Dust free, Cleaned | 16 to 80 |
XLF-2 | Air operated | Single acting (N.C.) | O-ring seal | High-speed operation, High operating cycles | 16 to 80 |
XLFV-2 (With solenoid valve) | Air operated | Single acting (N.C.) | O-ring seal | High-speed operation, High operating cycles | 16 to 80 |
XLG -2 | Air operated | Double acting | O-ring seal | High-speed operation, High operating cycles | 16 to 80 |
Features
Uniform baking temperature
Excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve.

Lightweight, Compact
Large conductance, small body, excellent resistance against fluorine corrosion (body)

Low outgassing
Low outgassing makes it possible to use a lower capacity pump and also to shorten exhaust time.
Little heavy metal contamination
The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.