Product Information »
WEB Catalog
» Process Valves
» 2/3 Port Solenoid Valves/Air Operated Valves
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
2/3 Port Solenoid Valves/Air Operated Valves
2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-002-VXK.jpg)
-
・For air, water, oil, steam
・Space saving with reduced piping labor
・Built-in strainer
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK
DoC
Series View search result VXK21/22/23 View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXK21/22/23 | N.C./N.O. | 1/8 to 3/8 | 2 to 8 |