Product Information »
WEB Catalog
» Process Valves
» Coolant Valves
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
Coolant Valves
Coolant Valve (2 Way Valve) VNC
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-030-VNC.jpg)
-
・For controlling coolants (Cutting fluid) used in machine tools
・Maximum operating pressure: 0.5 MPa, 1 MPa
・Air operated, external pilot solenoid
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Coolant Valve (2 Way Valve) VNC
Manual
Series View search result VNC View search result Coolant Valve (2 Way Valve) VNC
DoC
Series View search result VNC View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNC | N.C./N.O. | 1/8 to 2 1 1/4B to 3B | 7 to 80 |