Product Information »
WEB Catalog
» Process Valves
» 2/3 Port Valves for General Purpose Fluid Control
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
2/3 Port Valves for General Purpose Fluid Control
Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-027-VNB.jpg)
-
・For controlling various fluids
・Can operate with a wide range of fluids, such as air, water, oil, gas, vacuum, etc., depending on the selected body and seal materials
・Air operated, external pilot solenoid
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB
Manual
Series View search result VNB View search result Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB
DoC
Series View search result VNB View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNB | N.C./N.O./C.O. | 1/8 to 2 1 1/4B to 2B | 7 to 50 |