Product Information »
WEB Catalog
» Process Valves
» Compact 2/3 Port Solenoid Valves
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
Compact 2/3 Port Solenoid Valves
Compact/Lightweight 2 Port Solenoid Valve (2 Way Valve) for Water and Air VDW-XF
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-023-VDW-XF.jpg)
-
・Compact, lightweight resin body (PPS)
・IP65
・Power consumption: 3 W (Standard), 0.5 W (With power-saving circuit)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact/Lightweight 2 Port Solenoid Valve (2 Way Valve) for Water and Air VDW-XF
DoC
Series View search result VDW30/40-XF View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VDW30/40-XF | N.C. | P7, P8 (Quick fastener) ø4, ø6, ø8, ø10 | 1 to 6 |