WEB Catalog

Product Information »  WEB Catalog  » Fittings and Tubing  » Tubing

Tubing

Wear Resistant Tubing / Clear Type TUZC


    ・Abrasion: Approx. 1/3 (Compared with SMC polyurethane tubing
     TU series)
    ・Clear type
     Transparency in which the inside contents of a tube can be seen.
SeriesTubing O.D.
Metric size
ColorFluid
TUZCφ6Black, Blue, TranslucentAir, Water

Features

Abrasion: Approx. 1/3 (Compared with SMC polyurethane tubing TU series)



Clear type

Transparency in which the inside contents of a tube can be seen.

Application Example