Product Information »
WEB Catalog
» Fittings and Tubing
» Tubing
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
Tubing
Soft Nylon Tubing TS
-
・Max. operating pressure: 1.7 MPa (TS0604, at 20℃)
*1 Refer to the catalog for more information on using the product.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color | Fluid |
---|---|---|---|---|
TS/TISA | φ4,φ6,φ8,φ10 φ12,φ16 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Black, White, Red, Blue, Yellow, Green | Air, Water Turbine oil class 1 (ISO VG32)*1 |