Product Information »
WEB Catalog
» Chemical Liquid Valves/Fittings & Needle Valves/Tubing
» Tubing
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
Tubing
FEP Tubing (Fluoropolymer) TH/TIH
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-050-TH-TIH.jpg)
-
・Maximum operating pressure: 2.3 MPa (at 20°C)*
・Food Sanitation Law compliant
・Compliant with the FDA’s (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: -65 to 200°C
Water: 0 to 100°C (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TH/TIH | φ4, φ6, φ8, φ10, φ12 | φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4'' | Translucent, Black, Red, Blue |