Product Information »
WEB Catalog
» Switches/Sensors/Controller
» Clamp-on Type Flow Sensor
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
Clamp-on Type Flow Sensor
For liquids Clamp-on Type Flow Sensor PFUW

-
・Benefit from the eight “zeros” with clamp mounting!
Zero piping work
Zero leakage
Zero clogging
Zero pressure loss
Zero fluid contact
Zero fluid contact parts material concerns
Zero foreign matter entry into piping
Rated flow rate range from zero L/min
・“Easy mounting and retrofitting” Reduced installation work
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD For liquids Clamp-on Type Flow Sensor PFUW
Manual
Series View search result PFUW View search result For liquids Clamp-on Type Flow Sensor PFUW
DoC
Series View search result PFUW View search result
Series | Rated flow range (L/min) |
---|---|
PFUW | 0 to 60 0 to 100 |
Features
Benefit from the eight “zeros” with clamp mounting!

Benefit from the 8 “zero” with clamp mounting!

Types of compatible piping

Applicable fluids

Can be mounted in close proximity (Reduced installation space)

Color display/2-screen display supported

Ultrasonic reception strength display: Ultrasonic indicator

Applications

IO-Link Compatible PFUW7□-□□-□□