Product Information »
WEB Catalog
» Modular F.R.L. Units
» Modular Connection Compatible Devices
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
Modular Connection Compatible Devices
5-Port Solenoid Valve SY3000/5000-X990
-
・Allows for space saving and reduced piping labor
・Flow rate characteristics C [dm3/(s·bar)]
SY3000: 1.6, SY5000: 3.6
・Top ported/Side ported
-
2D CAD
Click here for 2D CAD 5-Port Solenoid Valve SY3000/5000-X990
Manual
Series View search result SY3000-X990 View search result SY5000-X990 View search result 5-Port Solenoid Valve SY3000/5000-X990
DoC
Series View search result SY3000-X990 View search result SY5000-X990 View search result 5-Port Solenoid Valve SY3000/5000-X990
Manifold
Series View search result SY3000-X990 View search result SY5000-X990 View search result
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
SY3000-X990 | AC30-D |
SY5000-X990 | AC40-D |
Features
Allows for space saving and reduced piping labor
Installation area: Max. 59% reduction (356,970 mm2 ← 866,700 mm2)
・Width: Reduced by 255 mm (815 mm ← 1070 mm)
・Height: Reduced by 372 mm (438 mm ← 810 mm)
Connectable modular components
Various attachment options
・Component and piping connection directions
・Size conversion is possible
Simple Specials System
Component connection directions
Piping connection directions
Size conversion is possible
Flow capacity UP, Reduced number of element replacements
Space-saving design and reduced piping labor
Simple Specials System
A system designed to respond quickly and easily to your special ordering needs
Please contact your local sales representativefor more details