Modular Connection Compatible Devices
Common Supply Regulator AR□M(K)-D
![](https://www.smcworld.com/upfiles/etc/series/en-jp/M-ARM-D.jpg)
-
・Supply different pressure for multiple applications
OUT port is on the back of the product.
・Space-saving design and reduced piping labor
・Branch piping
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20M-D to AR40M-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 |
AR20MK-D to AR40MK-D With backflow function | 1/8,1/4,3/8,1/2 | 0.1 to 0.85 0.1 to 0.2 |
Features
Allows for space saving and reduced piping labor
Installation area: Max. 59% reduction (356,970 mm2 ← 866,700 mm2)
・Width: Reduced by 255 mm (815 mm ← 1070 mm)
・Height: Reduced by 372 mm (438 mm ← 810 mm)
Connectable modular components
Various attachment options
・Component and piping connection directions
・Size conversion is possible
Simple Specials System
![](/assets/newproducts/en-jp/modular/images/01.jpg)
Component connection directions
![](/assets/newproducts/en-jp/modular/images/02.jpg)
Piping connection directions
![](/assets/newproducts/en-jp/modular/images/03.jpg)
Size conversion is possible
Flow capacity UP, Reduced number of element replacements
![](/assets/newproducts/en-jp/modular/images/04.jpg)
Space-saving design and reduced piping labor
![](/assets/newproducts/en-jp/modular/images/05.jpg)
Simple Specials System
A system designed to respond quickly and easily to your special ordering needs
![](/assets/newproducts/en-jp/modular/images/06.jpg)
Please contact your local sales representativefor more details
![](/assets/newproducts/en-jp/modular/images/07.jpg)