Product Information »
WEB Catalog
» Modular F.R.L. Units
» Modular Connection Compatible Devices
Modular Connection Compatible Devices
F.R.L. Units AC
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-AC-D.jpg)
-
・Modular design with uniform body style
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard.
Better visibility: 360°
・No tools are required.
Easier replacement of the element (AF-D only)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Description | Series | Port size |
---|---|---|
Air filter, Regulator, Lubricator | AC20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 |
Filter regulator, Lubricator | AC20A to 60A-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Regulator | AC20B to 60B-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Mist separator, Regulator | AC20C to 40C-D | 1/8,1/4,3/8,1/2 |
Filter regulator,Mist separator | AC20D to 40D-D | 1/8,1/4,3/8,1/2 |
Features
Allows for space saving and reduced piping labor
Installation area: Max. 59% reduction (356,970 mm2 ← 866,700 mm2)
・Width: Reduced by 255 mm (815 mm ← 1070 mm)
・Height: Reduced by 372 mm (438 mm ← 810 mm)
Connectable modular components
Various attachment options
・Component and piping connection directions
・Size conversion is possible
Simple Specials System
![](/assets/newproducts/en-jp/modular/images/01.jpg)
Component connection directions
![](/assets/newproducts/en-jp/modular/images/02.jpg)
Piping connection directions
![](/assets/newproducts/en-jp/modular/images/03.jpg)
Size conversion is possible
Flow capacity UP, Reduced number of element replacements
![](/assets/newproducts/en-jp/modular/images/04.jpg)
Space-saving design and reduced piping labor
![](/assets/newproducts/en-jp/modular/images/05.jpg)
Simple Specials System
A system designed to respond quickly and easily to your special ordering needs
![](/assets/newproducts/en-jp/modular/images/06.jpg)
Please contact your local sales representativefor more details
![](/assets/newproducts/en-jp/modular/images/07.jpg)