Product Information »
WEB Catalog
» Air Cylinders
» Table Cylinders
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
Table Cylinders
Air Slide Table MXS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-002-MXS.jpg)
-
・Integrated with a worktable in a compact manner
・An air slide table that is ideal for precision assembly work
・High rigidity and high accuracy
・Smooth movement without looseness has been achieved through the adoption of a cross roller guide.
・Compact and lightweight
・Provides twice the output of the existing cylinder through the adoption of the dual rod function
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXS | Double acting | 6,8,12,16,20,25 |
Symmetric | MXS□L | Double acting | 6,8,12,16,20,25 |