Product Information »
WEB Catalog
» Air Cylinders
» Table Cylinders
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
Table Cylinders
Air Slide Table/Reversible Type MXQR
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-005-MXQR.jpg)
-
・Integrated guide rail and table
・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
・Position of the piping and adjusters can be changed on site according to the installation conditions.
・Features installation compatibility with the MXQ series
・Shock absorber also available for ø6
・Soft type/short stroke type shock absorbers (RJ) can be mounted.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Reversible | MXQR | Double acting | 6, 8, 12, 16, 20, 25 |