WEB Catalog

Product Information »  WEB Catalog  » Clean Series/Low-Particle Generation  » Air Cylinders

Air Cylinders

Air Slide Table 11-/22-MXP

    Clean Series


    ・Cylinder with built-in linear guide
    ・Compact air slide table
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActionBore size (mm)
11-/22-MXPJDouble acting6
11-/22-MXPDouble acting6, 10, 12, 16

Go Top