Lock Cylinders/Cylinder with An End Lock
Cylinder with Lock MWB/MDWB

-
・Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment
・Separate construction for improved ease of maintenance
・Holding force improved by 15%
・High stopping accuracy within ±1 mm
・Overall length reduced by 18 mm max.
・With lock status indication (-X3030)
・Safety mechanism can be designed by combining a single
lock unit with an actuator
・It can be added to machinery as a “safety component” of
safety-related parts in accordance with ISO 13849-1. (-X3075)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Cylinder with Lock MWB/MDWB
Manual
Type Series Action Bore size (mm) View search result Standard MWB Double acting, Single rod 32,40,50,63,80,100 View search result Standard MWBW Double acting, Double rod 32,40,50,63,80,100 View search result - MWB-UT - - View search result Cylinder with Lock MWB/MDWB
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF Cylinder with Lock MWB/MDWB
Symbol Specifications Download -XC35 Made to Order Common Specifications With coil scraper PDF
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism | Applicable rod size(mm) | Lock holding force (Max. static load)(N) |
---|---|---|---|---|---|---|
Standard | MWB | Double acting, Single rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
Standard | MWBW | Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
- | MWB-UT | - | - | - | 12,16,20,25,30 | 630 to 6080 |
Features
A locking cylinder ideal for intermediate stops, emergency stops, and drop prevention
Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment

Separable construction for improved ease of maintenance
The lock unit and the cylinder can be separated.
This allows for easier maintenance.

Holding force improved by 15%
MNB, ø50: 1370 N a MWB: 1570 N

Overall length reduced by 18 mm max.
Up to 18 mm shorter compared with the MNB series

Compact auto switches are mountable.

Part numbers for products with a rod end bracket and/or a pivot bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* Rod end brackets and pivot brackets are shipped together with the product, but not assembled.

Series Variations

Lock Unit
A safety mechanism can be designed if required.
It can also be combined with a wide variety of actuators.
・Prevents the workpiece from falling
・Retains the workpiece position even when the air supply is shut off due to power failure, etc.

Part numbers for lock units with an applicable rod are now available.
It is not necessary to order a rod for the lock unit separately.
* Rod is shipped together with the product.