Product Information »
WEB Catalog
» Air Cylinders
» Valve Mounted Air Cylinders
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
Valve Mounted Air Cylinders
Valve Mounted Guide Cylinder MVGQ
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-071-MVGQ.jpg)
-
・A valve, speed controller, and cylinder are combined in one unit.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Valve Mounted Guide Cylinder MVGQ
Symbol Specifications Download -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Bore size(mm) | Applicable valve |
---|---|---|---|
Slide bearing | MVGQM | 12,16,20 | SYJ3000 |
Slide bearing | MVGQM | 25,32,40,50,63 | VZ3000 VZ5000 |
Ball bushing bearing | MVGQL | 25,32,40,50,63 | VZ3000 VZ5000 |
Ball bushing bearing | MVGQL | 80,100 | VF3000 |