Product Information »
WEB Catalog
» Rotary Actuators/Air Grippers
» Rotary Actuators Rack & Pinion Type
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
Rotary Actuators Rack & Pinion Type
Rotary Table MSQ

-
・Compact and lightweight
Height: Max. 28% reduction∗ (54 mm → 39 mm)
Weight: Max. 28% reduction∗ (940 g → 680 g)
・Enlarged center hole diameter for piping (ø9 mm → ø12 mm)
* Compared with the existing model (MSQ20)
・The adjustable rotation time range is expanded. (0.2 to 2.0 s/90º)
Can be used at lower speeds compared with the existing model
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Rotary Table MSQ
Manual
Type Series View search result Basic type MSQ View search result With external shock absorber MSQ□L With external shock absorber MSQ□H
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Green Procurement (RoHS)
Type | Series | Rack type | Size | Rotating angle |
---|---|---|---|---|
Basic type | MSQ | Double | 10,20,30,50 | 0 to 190° |
With external shock absorber | MSQ□L | Double | 10,20,30,50 | 90° 180° |
With external shock absorber | MSQ□H | Double | 10,20,30,50 | 90° 180° |
Features
Compact and lightweight

Improved workability
The end ports and the angle adjustment mechanisms are located on the same surface.

5 types of cushions are available.

-
The adjustable rotation time range is expanded.
Can be used at lower speeds compared with the existing model
-
High durability and high accuracy
The large rolling bearing provides high durability and high accuracy.
Compact auto switches are mountable.

An external shock absorber option has been added. NEW

Enlarged center hole diameter for piping

An interchangeable table and plate are available. (Made to order)
The new model is only fully interchangeable with the existing model when the optional interchangeable plate and table are utilized.

Select from 3 mounting methods.
Mounting dimensions are interchangeable with the existing MSQ series model.