Product Information »
WEB Catalog
» Rotary Actuators/Air Grippers
» Rotary Actuators Rack & Pinion Type
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
Rotary Actuators Rack & Pinion Type
Rotary Cylinder MRQ

-
・Rectilinear rotation unit that integrates a slim cylinder and a rotary actuator
・It is possible to select types with an air cushion on the linear motion parts.
・Angle adjustable
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Series | Size | Rotating angle | Linear motion parts standard stroke |
---|---|---|---|
MRQ | 32,40 | 90°180° | 5,10,15,20,25,30,40,50,75,100 |