Product Information »
WEB Catalog
» Rotary Actuators/Air Grippers
» Angular Type Air Grippers
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
Angular Type Air Grippers
Rotary Gripper MRHQ
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-030-MRHQ.jpg)
-
・The gripper function and the rotation function have been integrated in a compact package.
・It is possible to grip and reverse workpieces in conveyor lines with a single unit.
・Rotation range and angle are adjustable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Rotary Actuators/Precautions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Standard | MRHQ | 10,16,20,25 |
With dust cover | MRHQ-X11□ | 10,16,20,25 |