Product Information »
WEB Catalog
» Fittings and Tubing
» Fittings for General Purposes
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
Fittings for General Purposes
Low Torque Rotary Joint MQR
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-033-MQR.jpg)
-
・Metal seal type
・Supplies air to the rotary/pivot shafts of turntables and robot arms
・Low rotational torque: 0.003 to 0.50 N・m or less
・Operating temperature: −10 to 80℃
・Allowable rpm: 200 to 3000 min-1 (rpm)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Number of circuits | Port size | Operating pressure |
---|---|---|---|
MQR | 1,2,4,8,12,16 | M5×0.8 | -100 kPa to 1 MPa |