Product Information »
WEB Catalog
» Air Cylinders
» Specialty Cylinders
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
Specialty Cylinders
Low Friction Cylinder/Metal Seal MQQ/MQM/MQP
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-041-MQQ-MQM-MQP.jpg)
-
・Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Bore size (mm) | Operating Pressure range (MPa) | Driving speed (mm/s) |
---|---|---|---|---|
Standard | MQQT | 10,16,20,25,30,40 | 0.005 to 0.5 | 0.3 to 300 |
Anti-lateral load | MQQL | 10,16,20,25,30,40 | 0.005 to 0.7 | 0.5 to 500 |
Anti-lateral load | MQML | 6 | 0.02 to 0.7 | 0.5 to 1000 |
Anti-lateral load | MQML | 10,16,20,25 | 0.005 to 0.7 | 0.5 to 1000 |
High speed/High frequency | MQML□□H | 10,16,20,25 | 0.01 to 0.7 | 5 to 3000 |
Single acting | MQP | 4,6,10,16,20 | 0.001 to 0.7 | - |