WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Guide Cylinders

Guide Cylinders

Non-rotating Double Power Cylinder/Double Power Cylinder MGZ/MGZR

    ・Doubles the output in the extending direction with its unique structure
     A built-in non-rotating mechanism using slide keys allows for loads to be mounted directly.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMGZDouble acting, Single rod20,25,32,40,50,63,80
With end lockMGZDouble acting, Single rod40,50,63
Without non-rotating
mechanism
MGZRDouble acting, Single rod20,25,32,40,50,63,80