Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Electric Cylinders
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
Electric Cylinders
Electric Cylinder LZB/LDZB/LZC/LDZC
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-025-LZB-LDZB-LZC-LDZC.jpg)
-
・It can be operated like an air cylinder.
・With auto switch (LDZB series: LDZB, LDZC series: LDZC)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Cylinder LZB/LDZB/LZC/LDZC
Manual
Series View search result LZB View search result LZC View search result Electric Cylinder LZB/LDZB/LZC/LDZC
DoC
Series View search result LZB View search result LZC View search result
Series | Max. thrust | Max. speed | Lead screw type | Stroke (mm) |
---|---|---|---|---|
LZB | 196 N or more | 200 mm/s or more | Slide screw : ø8, ø12 Lead : 2 mm, 6 mm, 12 mm | 25, 40, 50 100, 200 |
LZC | 196 N or more | 200 mm/s or more | Slide screw : ø8, ø12 Lead : 2 mm, 6 mm, 12 mm | 25, 40, 50 100, 200 |