Product Information »
WEB Catalog
» Fluoropolymer Equipment/PVC Equipment
» Fittings & Needle Valve/Tubing
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
Fittings & Needle Valve/Tubing
High Purity Fluoropolymer Needle Valve LVN
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-045-LVN.jpg)
-
・Material: New PFA
・Fitting integrated, all-in-one structure
Uses Hyper fittings/LQ2 series
・Triple-seal construction
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Flow adjustment range (L/min) | Orifice diameter (mmø) |
---|---|---|---|---|
LVN | 4 to 12 | 1/8'' to 1/2'' | 0 to 12 | 4.4 to 10 |