Product Information »
WEB Catalog
» Process Valves
» Compact 2/3 Port Solenoid Valves/Air Operated Valves
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
Compact 2/3 Port Solenoid Valves/Air Operated Valves
Direct Operated 2/3 Port Isolated Valve LVMK20/200

-
・Low particle generation, Oil-free, Metal-free
・Fluids: Air, Water, Deionized water, Diluent, Cleaning fluid
・Isolated structure: The solenoid drive body is separated from the fluid area by a block seal.
・Easy piping
・Minimal dead space
・Flow adjustment is not required.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Direct Operated 2/3 Port Isolated Valve LVMK20/200
DoC
Series View search result LVMK View search result
Series | Valve type | Piping direction | Fluid contact material |
---|---|---|---|
LVMK | N.C. Universal | Bottom ported Side ported | Body: PPS Seal: EPDM, FKM |
Features
Low Particle Generation, Oil-free, Metal-free
・Isolated structure
Solenoid drive body is separated from the fluid area by block seal.

・Easy piping

・Minimal dead space
No fluids enter the seal groove.

・Flow adjustment not required
As the flow rate difference is 5% or less, no flow rate adjustment is required at inlet and outlet side.

Application Examples
Oil-free, clean, low particle generation applications

Variations