Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Rod Type/Guide Rod Type
Rod Type/Guide Rod Type
Electric Actuator/Guide Rod Type, Motor Top Mounting Type LEYG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-007-LEYG.jpg)
-
LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy
・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
・Compatible with sliding bearings and ball bushing bearings
Compatible with moment load and stopper (sliding bearings)
・Speed control/Positioning: Max. 64 points
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
LEYG Series AC Servo Motor
・High output motor (100/200 W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEYG16 | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEYG25 | 30 to 300 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEYG32 | 30 to 300 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEYG40 | 30 to 300 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEYG16A | 30 to 200 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEYG25A | 30 to 300 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEYG25□S | 30 to 300 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEYG32□S | 30 to 300 | Max. 588 | Max. 1200 | 5,10,20 |