Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Motorless Type
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
Motorless Type
Electric Actuator/Rod Type LEY

-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC INSTRUMENTS,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Top/Parallel | LEY25 | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless In-line | LEY25D | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless Top/Parallel | LEY32 | 30 to 500 | Max. 588 | Max. 1200 | 4, 8, 16 |
Motorless In-line | LEY32D | 30 to 500 | Max. 736 | Max. 1000 | 4, 8, 16 |
Motorless Top/Parallel | LEY63 | 50~800 | MAX.3343 | MAX.1000 | 5, 10, 20 |
Motorless In-line | LEY63D | 50 to 800 | Max. 1910 | Max. 1000 | 5, 10, 20 |
Motorless Top/Parallel | LEY100 | 100~1000 | MAX.12000 | MAX.500 | 10 |
Motorless In-line | LEY100D | 100 to 1000 | Max. 12000 | Max. 500 | 10 |