WEB Catalog

Product Information »  WEB Catalog  » Electric Actuators/Cylinders  » Slide Tables

Slide Tables

Electric Slide Table/High Rigidity Type LESH

    ・Easy setting: Data can be set with only 2 items, position and speed.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Integrated guide rail and table
     Uses a recirculating linear guide for high rigidity and high precision
    ・Reduced cycle time
     Max. acceleration/deceleration: 5000 mm/s2
     Max. speed: 400 mm/s
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LESH8□50,75Max. 2Max. 0.5Max. 4004,8
Step motor
(Servo/24 VDC)
LESH16□50,100Max. 8Max. 2Max. 4005,10
Step motor
(Servo/24 VDC)
LESH25□50,100,150Max. 12Max. 4Max. 4008,16
Servo motor
(24 VDC)
LESH8□A50,75Max. 2Max. 0.5Max. 4004,8
Servo motor
(24 VDC)
LESH16□A50,100Max. 5Max. 2Max. 4005,10
Servo motor
(24 VDC)
LESH25□A50,100,150Max. 6Max. 2.5Max. 4008,16

Go Top