WEB Catalog

Product Information »  WEB Catalog  » Electric Actuators/Cylinders  » Environment

Environment

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) LEFSW

    ・A dust-tight and water-jet-resistant (IP65 equivalent*1) slider type product
     Newly developed special wear-resistant seal band
     A special wear-resistant seal band is mounted on the bottom to prevent
     dust and water from entering the inside of the product.
    ・With internal battery-less absolute encoder
     Restart from the last stop position is possible after recovery of the power
     supply.
     Reduced maintenance (No need to manage or replace batteries)
    ・Work load: Max. 65 kg
    ・Stroke: Max. 1200 mm (Size 40)
    ∗1 IP65 Equivalence
      The dust-tight and water-jet-resistant performance of this product's
      motor part is equivalent to IP65. However, since the actuator part has
      an opening, an IP65 rating for the actuator body cannot be guaranteed.
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LEFSW16E50 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor 24 VDC)
LEFSW25E50 to 800Max. 30Max. 7506,12,20
Battery-less absolute
(Step motor 24 VDC)
LEFSW32E50 to 1000Max. 50Max. 8508,16,24
Battery-less absolute
(Step motor 24 VDC)
LEFSW40E150 to 1200Max. 65Max. 80010,20,30

Features

Improved Dust and Water-jet Resistance

A dust-tight and water-jet-resistant (IP65 equivalent) slider type product

Related Products