Product Information »
WEB Catalog
» Fittings and Tubing
» Fittings for Special Environments(Clean/Fluoropolymer)
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
Fittings for Special Environments(Clean/Fluoropolymer)
Turn-lock Type All Resin Fitting KY
![](https://www.smcworld.com/upfiles/etc/series/en-jp/KZ.jpg)
-
·Prevents leakage due to insufficient tube insertion
· Ensure secure tube insertion
· Visibility of tube grip status is possible.
·Grease-free
·Fluid: Air, Nitrogen, Water, Pure water, Some chemicals
·Operating temperature range: 0 to 80°C
·All resin, Non-metal (except rubber)
Turn-lock Type All Resin Fitting KY
Manual
Series Model Applicable tubing O.D. View search result KYH07-01 Male connector ø1/4" View search result
Series | Model | Applicable tubing O.D. | Port size |
---|---|---|---|
KYH07-01 | Male connector | ø1/4" | R1/8 |
Features
Ensure secure tube insertion
A mechanism that prevents the tube from being gripped unless it is inserted to the end
![](/assets/newproducts/en-jp/kz/images/01.jpg)
Visibility of tube grip status is possible.
Equipped with tube grip status indicator
![](/assets/newproducts/en-jp/kz/images/02.jpg)
Grease-free
Fluid: Air, Nitrogen, Water, Pure water, Some chemicals
Operating temperature range: 0 to 80°C
All resin (Non-Metal)
(except rubber)
No metal parts used. No metallic pollution
Made of PPS-GF30 with excellent chemical resistance
![](/assets/newproducts/en-jp/kz/images/03.jpg)
Reduced risk of leakage
Eliminates the risk of leakage caused by chuck biting along surface, as the tube is not damaged when inserted.
![](/assets/newproducts/en-jp/kz/images/04.jpg)
Product Map
![](/assets/newproducts/en-jp/kz/images/05.jpg)
Application Examples
N2 purge to silicon wafer, etc.
![](/assets/newproducts/en-jp/kz/images/06.jpg)