WEB Catalog

Product Information »  WEB Catalog  » Fittings and Tubing  » Fittings for General Purposes

Fittings for General Purposes

Metal One-touch Fittings KQB2

    ・Compact and lightweight
    ・Fluid temperature: −5 to 150℃
    ・Brass parts: Electroless nickel-plated
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KQB2Metricφ3.2,φ4,φ6,φ8,φ10,
φ12,φ16
M5
R,Rc,G 1/8,1/4,3/8,1/2
KQB2Inchφ1/8'',φ5/32'',φ1/4'',φ5/16'',
φ3/8'',φ1/2''
UNF10-32
NPT1/8,1/4,3/8,1/2

Go Top