Product Information »
WEB Catalog
» Fittings and Tubing
» Fittings for Special Environments(Clean/Fluoropolymer)
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
Fittings for Special Environments(Clean/Fluoropolymer)
Clean One-touch Fittings for Blowing KP
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-028-KP.jpg)
-
・One-touch fittings for clean room blowing systems
・Completely oil-free (Fluoro-coated rubber portions)
・Wetted parts are non-metallic.
・Parts washed and assembled in a clean room, Packed in double packaging.
・Can be used in a vacuum (−100 kPa)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KP | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |