Product Information »
WEB Catalog
» Fittings and Tubing
» Fittings for Special Environments
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
Fittings for Special Environments
S Couplers Stainless Steel Type KKA
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-027-KKA.jpg)
-
・Body material: Stainless steel 304
・Seal material: Fluoropolymer (Special FKM) is employed.
・Grease-free
・Check valve built in to both plug and socket
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Connection thread |
---|---|
KKA | 1/8,1/4,3/8,1/2,3/4,1,1 1/4,1 1/2 |