Product Information »
WEB Catalog
» Fittings and Tubing
» Fittings for Special Environments
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
Fittings for Special Environments
Antistatic One-touch Fittings KA
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-022-KA.jpg)
-
・Surface resistance: 104Ω to 107Ω
・For preventing static electricity
・Body: Conductive resin used for seal parts
・Copper-free (Electroless nickel-plated)
・Uni-thread
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KA | φ3.2,φ4,φ6,φ8,φ10,φ12 | M5×0.8,M6×1.0,standard UNI thread 1/8,1/4,3/8,1/2 |