Static Neutralization Equipment/Ionizers
Fan Type Ionizer IZF
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-143-IZF.jpg)
-
・Thinnest: 40 mm thick
・Fastest: Rapid static neutralization 0.5 seconds
・Offset voltage (Ion balance): ±5 V
・Stable static neutralization performance, Easier maintenance
Safety Instructions Green Procurement (RoHS)
Series | Maximum air flow | Ion generation method | Offset voltage (Ion balance) |
---|---|---|---|
IZF10 | 0.46 m3/min, 0.66 m3/min, 0.80 m3/min | Corona discharge type | ±13V |
IZF21 | 1.8 m3/min | Corona discharge type | ±5V |
IZF31 | 4.4 m3/min | Corona discharge type | ±5V |
Features
Extensive static neutralization
![](/assets/newproducts/en-jp/izf/images/02.jpg)
Extensive static neutralization area can be covered with adjustable louver.
![](/assets/newproducts/en-jp/izf/images/03.jpg)
Rapid static neutralization
![](/assets/newproducts/en-jp/izf/images/04.jpg)
The emitters life is almost doubled with averaging function.
![](/assets/newproducts/en-jp/izf/images/05.jpg)
Built-in sensor constantly monitors offset voltage.
Automatic balance adjustment function achieves stable offset voltage and reduces adjustment time.
![](/assets/newproducts/en-jp/izf/images/06.jpg)
Emitter contamination can be reduced by automatic cleaning function.
Cleaning arms are installed inside. Emitter cleaning is started by external input or operation button.
![](/assets/newproducts/en-jp/izf/images/07.jpg)
Contamination of the emitters can be detected.
Emitter contamination level is constantly monitored. When maintenance is required, the user is alerted by a signal output and the LED turning ON.
![](/assets/newproducts/en-jp/izf/images/08.jpg)
Emitter cartridge is easily replaceable. (No tools are required.)
![](/assets/newproducts/en-jp/izf/images/09.jpg)
Flow rate is adjustable in 10 steps using the flow rate adjustment dial. The flow rate adjustment dial is removable to prevent unexpected changes of adjustment.
![](/assets/newproducts/en-jp/izf/images/10.jpg)
Neutralizing static electricity on PET bottles
Trip-resistance during conveying/
Prevents adhesion of dust.
![](/assets/newproducts/en-jp/izf/images/16.jpg)
Neutralizing static electricity on film molded goods
Sticking and scattering prevention on a conveyor
![](/assets/newproducts/en-jp/izf/images/19.jpg)
Static neutralization on packaging materials made from polystyrene foam.
Darkening due to dust adhesion prevented
![](/assets/newproducts/en-jp/izf/images/20.jpg)