Product Information »
WEB Catalog
» Pressure Control Equipment
» Electro-Pneumatic Regulators
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
Electro-Pneumatic Regulators
5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
-
・Stepless control of air pressure proportional to electrical signals
・Maximum supply pressure: 5.0 MPa
・Set pressure range: 0.01 to 3.0 MPa
・Maximum flow rate: 3000 L/min (ANR)
・Fluid: Air, N2, O2, Ar
・Wetted parts: Fluorine grease
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
Manual
Series View search result ITVX View search result 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX
DoC
Series View search result ITVX View search result
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ITVX | 3/8 | 0.01 to 3.0 |
Features
■Stepless control of air pressure proportional to an electrical signal
Maximum supply pressure : 5.0 MPa
Set pressure range : 0.01 to 3.0 MPa
Maximum flow rate : 3000L/min(ANR)*
* Supply pressure: 5.0 MPa Set pressure: 3.0 MPa
Fluid : Air, N2, O2*, Ar
* When using O2, refer to “Fluid Supply” on page 865.
Wetted parts : Fluorine grease
Power consumption : 3 W or less