Product Information »
WEB Catalog
» Air Cylinders
» Specialty Cylinders
Specialty Cylinders
Air Servo Cylinder IN-777
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-IN-777.jpg)
Produced upon receipt of order
・Capable of air cylinder multipoint positioning and control
・Fast response and high positioning repeatability
Positioning repeatability: ±0.5 mm
・Easier maintenance due to unitization
・Built-in self-diagnosis function (LED lamp and signal output)
・Emergency stop of the piston when the air or power supply is cut
Type | Series | Action | Bore size (mm) | Max. speed |
---|---|---|---|---|
Air servo cylinder | IN-777 | Double acting, Single rod | 125, 160, 200, 250, 320 | ø125 to ø250:155 mm/sec ø320:80 mm/sec |
Features
■Fast response and high positioning repeatability
With a built-in position sensor, the servo valve can be used to control the flow rate on both the head side and the rod side of the cylinder, and it can also be used to position the cylinder.
■Cylinder with an integrated servo valve and controller
■Easy initial setting
Input an I/O signal to move the rod forward, and set the rod stop position to 20 mA (or 4 mA).