Product Information »
WEB Catalog
» Pneumatic Instrumentation Equipment
» Relays/Valves
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
Relays/Valves
Lock-Up Valve IL201/211/220
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-IL-V.jpg)
-
・The lock-up valve is used when any air source or air supply piping line failure occurs in the air operated process control line.
Single acting, Double acting: Retains the pressure at the operating area as an emergency operation until the air source recovers to its normal state
3-port: Changes the supply port if a problem occurs
-
2D CAD
Click here for 2D CAD Lock-Up Valve IL201/211/220
Manual
Series View search result IL201/211/220 View search result
Series | Port size | Set pressure (MPa) | Shut-off pneumatic circuit pressure |
---|---|---|---|
IL201/211/220 | Rc1/4 | 0.14 to 0.7 | Max. 0.7 MPa |