Air Temperature Controllers
Thermo-dryer with Air Temperature Adjustment Function IDH□

-
・Stable supply of temperature and pressure controlled dry clean air
Can supply compressed air with the same conditions and quality
regardless of the season
・Application example:
Supplying compressed air with constant conditions to air bearings
mounted on a tool
・Built-in filter
Nominal filtration: 0.01 μm (99.9% filtration efficiency)
Outlet oil mist concentration: Max. 0.01 mg/m3 (ANR)
Outlet cleanliness: Particles of 0.3 μm or more: 3.5 particles/L (ANR)
or less
・Compatible with power supplies from around the world Single-phase
100, 200, 230 VAC (50/60 Hz)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Thermo-dryer with Air Temperature Adjustment Function IDH□
Manual
Series View search result IDH□4 View search result IDH□6 View search result Thermo-dryer with Air Temperature Adjustment Function IDH□
DoC
Series View search result IDH□4 View search result IDH□6 View search result
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Air flow capacity L/min(ANR) | Outlet air temperature adjustment range | Outlet air set pressure range | Outlet air temperature stability | Cooling method | Compressor output |
---|---|---|---|---|---|---|
IDH□4 | 100 to 500 | 15 to 30℃ | 0.15 to 0.85 MPa | ±0.1 | Heater operation PID control | Less than 7.5kw |
IDH□6 | 200 to 800 | 15 to 30℃ | 0.15 to 0.85 MPa | ±0.1 | Heater operation PID control | Less than 7.5kw |
Features
Stable supply of temperature and pressure controlled dry clean air!

All-in-One

Compact, Space saving

Convenient Functions
Power failure auto-restart function
Even if operation is stopped by unexpected power failure, once the power supply is recovered, the operation will start automatically.
* If an instantaneous power failure occurs, the operation may restart after a few minutes.
Control temperature failure alarm
If the temperature exceeds the set temperature by an arbitrary amount, an error signal will be generated.
* At shipment, if the control temperature exceeds or goes under the set temperature by ±5ºC, an error signal will be generated.
Auto-tuning (A·T) function
The control set values (PID) are automatically set.
Key-lock function
The set value is protected so it will not be changed even if keys are touched by mistake or setting is changed.


Application Examples