Air Dryers
Refrigerated Air Dryer/For Use in Southeast Asia IDFC□

-
・Applicable for the high-temperature environments of tropical regions
・Can be used in high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 80℃
Dew point range : 3℃ to 20℃
・Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
・Power supply voltage : Single-phase 230 VAC (50 Hz)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Refrigerated Air Dryer/For Use in Southeast Asia IDFC□
Manual
Series View search result IDFC60 View search result IDFC70 View search result IDFC80 View search result IDFC90 View search result
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 10℃ | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 20℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFC60 | 50℃ 0.7 MPa | 0.9 | 2.8 | 4.7 | R410A(HFC) GWP:2088 | R1 |
IDFC70 | 50℃ 0.7 MPa | 1.6 | 4.7 | 7.8 | R410A(HFC) GWP:2088 | R1 1/2 |
IDFC80 | 50℃ 0.7 MPa | 2.2 | 6.5 | 10.9 | R410A(HFC) GWP:2088 | R2 |
IDFC90 | 50℃ 0.7 MPa | 3.1 | 9.2 | 15.4 | R410A(HFC) GWP:2088 | R2 |
Features
Applicable for the high-temperature environments of tropical regions

Can be used in hightemperature environments
Applicable to high-temperature environments in Southeast Asia

Increased air flow capacity
Maximum dew point: 20°C

New stainless steel heat exchanger helps reduce the load of the compressor
Easier maintenance
The red zone indicates an overload operation.
Can be used to check for high operating conditions Can notify you when the dustproof filter requires cleaning

Auto Drain Valve Longer life, Higher resistance to foreign matter

Series Variations

Options
・Anti-corrosive treatment for copper tube
・With Chinese labels and a Chinese operation manual [New]
・With a heavy-duty auto drain
・With an earth leakage breaker
・With a terminal block for operating, error, and remote operation signals
・With a timer controlled solenoid valve type auto drain
Optional accessories
・Foundation bolt set
・Piping adapter
・Bypass piping set [New]
Selecting an ideal product for maximum energy savings
By choosing a dew point that is too low, you may have selected an air dryer with higher capabilities than necessary.
Selecting a dryer with specifications appropriate for the operating environment can allow for savings in energy and space.