Other: RS232C Compatible Products
Thermo-chiller/Inverter Type HRSH090
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-HRSH090.jpg)
-
・Power consumption reduced by 53%
Complete with energy-saving triple inverter!
・Cooling capacity: 9.5 kW (Air-cooled), 11.0 kW (Water-cooled)
・Temperature stability: ±0.1°C
・Set temperature range: 5°C to 40°C
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSH090 | 5 to 40℃ | 9.5 kW | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Features
Outstanding energy saving effect with the triple inverter!
The inverter respectively controls the number of motor rotations of the compressor,
fan and pump depending on the load from the user’s equipment.
![](/assets/newproducts/en-jp/hrsh090/images/01.jpg)
Power reducing effect of the inverter pump
![](/assets/newproducts/en-jp/hrsh090/images/02.jpg)
Circulating fluid pressure adjustable
Discharge pressure of the circulating fluid can be set with the operation panel. The inverter pump automatically controls
the discharge pressure to the set pressure without adjusting the bypass piping under various piping conditions. Power
consumption can be reduced by this control.
(Operation to the set pump operating frequency is also possible.)
![](/assets/newproducts/en-jp/hrsh090/images/03.jpg)
![](/assets/newproducts/en-jp/hrsh090/images/04.jpg)
Variations
![](/assets/newproducts/en-jp/hrsh090/images/05.jpg)
By controlling the DC inverter compressor, DC inverter fan, and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.
![](/assets/newproducts/en-jp/hrsh090/images/08.jpg)
Power can be supplied from the terminal block on the rear side to external switches etc.
![](/assets/newproducts/en-jp/hrsh090/images/11.jpg)